APF6 - 0.635 mm AcceleRate® HP Vertical, High-Performance Array Socket

These 0.635 mm pitch arrays feature extreme performance to 112 Gbps PAM4 and an open-pin-field design for grounding and routing flexibility. This cost-optimized solution features up to 800 total pins (roadmap to 1,000+) in a low 5 mm stack height (and up to 10 mm), with data rate compatibility to PCIe® 6.0/CXL® 3.2 and 100 GbE.

Features

  • 56 Gbps NRZ/112 Gbps PAM4 performance

  • Data rate compatible with PCIe® 6.0/CXL® 3.2 and 100 GbE

  • Up to 800 total pins available; roadmap to 1,000+ pins

  • Open-pin-field design for maximum grounding and routing flexibility

  • Low-profile 5 mm and up to 10 mm stack heights

  • Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors

0.635 mm AcceleRate® HP Vertical, High-Performance Array Socket
View Full Mated Sets
Evaluation and Development Kits
AcceleRate® HP SI Evaluation Kit

REF-218313-X.XX-XXX

Company: Samtec

Samtec 0.635 mm pitch, 112 Gbps PAM4 AcceleRate® HP high-performance arrays support high-performance applications with maximum routing and grounding flexibility via an open-pin-field design. The AcceleRate® HP SI Evaluation Kit (REF-218313-X.XX-XXX) provides system designers and SI engineers an easy-to-use solution for testing AcceleRate® HP connectors. The AcceleRate® HP SI Evaluation Kit delivers a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
56 Gbps NRZ/112 Gbps PAM4 Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Mates and Related Components

Related Components

Product Image for APF6-L
APF6-L

0.635 mm AcceleRate® HP Latching Socket for Cable Mate (ARP6 Series)

Product Image for APF6-RA
APF6-RA

0.635 mm AcceleRate® HP Right-Angle, High-Performance Array Socket

0.635 mm AcceleRate® HP Locking Socket for Cable Mate
APF6-T

0.635 mm AcceleRate® HP Locking Socket for Cable Mate (ARP6 Series)

0.635 mm AcceleRate® HP Surface Mount Locking Socket for Cable Mate
APF6-S

0.635 mm AcceleRate® HP Surface Mount Locking Socket for Cable Mate (ARP6 Series)

apf6 right angle connector
APF6-RA-S

0.635 mm AcceleRate® HP Right-Angle Shielded Socket for Cable Mate (ARP6 Series)

APF6-C AcceleRate® HP Right-Angle Cage for APF6-RA
APF6-C

0.635 mm AcceleRate® HP Right-Angle Cage for APF6-RA

Mating Connectors

Series Image for APM6-
APM6

0.635 mm AcceleRate® HP High-Performance Array Terminal


ARJ6

AcceleRate® HP High-Density, High-Performance Panel Mount Cable System

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
APM6-040-01.5-L-04-2-A-TR APF6-040-03.5-L-04-2-A-TR 0.635 mm (.025") 5 160 Surface Mount Vertical Board Stacking 112 Gbps PAM4
APM6-040-06.5-L-04-2-A-TR APF6-040-03.5-L-04-2-A-TR 0.635 mm (.025") 10 160 Surface Mount Vertical Board Stacking 112 Gbps PAM4
APM6-020-01.5-S-04-2-A-TR APF6-020-03.5-S-04-2-A-TR 0.635 mm (.025") 5.00 80 Surface Mount Parallel 112 Gbps PAM4
APM6-020-06.5-S-04-2-A-TR APF6-020-03.5-S-04-2-A-TR 0.635 mm (.025") 10.00 80 Surface Mount Parallel 112 Gbps PAM4
APM6-020-01.5-L-04-2-A-TR APF6-020-03.5-L-04-2-A-TR 0.635 mm (.025") 5.00 80 Surface Mount Parallel 112 Gbps PAM4
APM6-020-06.5-L-04-2-A-TR APF6-020-03.5-L-04-2-A-TR 0.635 mm (.025") 10.00 80 Surface Mount Parallel 112 Gbps PAM4
APM6-060-01.5-S-04-2-A-TR APF6-060-03.5-S-04-2-A-TR 0.635 mm (.025") 5.00 240 Surface Mount Parallel 112 Gbps PAM4
APM6-060-06.5-S-04-2-A-TR APF6-060-03.5-S-04-2-A-TR 0.635 mm (.025") 10.00 240 Surface Mount Parallel 112 Gbps PAM4
APM6-060-01.5-L-04-2-A-TR APF6-060-03.5-L-04-2-A-TR 0.635 mm (.025") 5.00 240 Surface Mount Parallel 112 Gbps PAM4
APM6-060-06.5-L-04-2-A-TR APF6-060-03.5-L-04-2-A-TR 0.635 mm (.025") 10.00 240 Surface Mount Parallel 112 Gbps PAM4
APM6-100-01.5-S-04-2-A-TR APF6-100-03.5-S-04-2-A-TR 0.635 mm (.025") 5.00 400 Surface Mount Parallel 112 Gbps PAM4
APM6-100-06.5-S-04-2-A-TR APF6-100-03.5-S-04-2-A-TR 0.635 mm (.025") 10.00 400 Surface Mount Parallel 112 Gbps PAM4
APM6-100-01.5-L-04-2-A-TR APF6-100-03.5-L-04-2-A-TR 0.635 mm (.025") 5.00 400 Surface Mount Parallel 112 Gbps PAM4
APM6-100-06.5-L-04-2-A-TR APF6-100-03.5-L-04-2-A-TR 0.635 mm (.025") 10.00 400 Surface Mount Parallel 112 Gbps PAM4
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.