APF6-025-03.5-S-04-0-T-TR - 0.635 mm AcceleRate® HP Vertical, High-Performance Array Socket
Features
Industry's highest density 112 Gbps PAM4 near-chip cable-to-board system
Designed to mate with AcceleRate® HP cable assembly (ARP6)
Shield features through-hole tails
0.635 mm contact pitch; 2.20 x 2.40 mm pitch row-to-row
Data rate compatible with PCIe® 6.0/CXL® 3.2 and 100 GbE
Rugged locking for maximum density; removal tool required
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1250 |
| Price | $20.283 | $19.201 | $18.480 | $18.030 | $14.760 | $13.671 | $11.491 | $9.312 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| APF6-025-03.5-S-04-0-T-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| APF6-025-03.5-L-04-0-T-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| APF6-025-03.5-STL-04-0-T-TR | 0 | Tape & Reel | 1 | 150 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |






