APM6-020-01.5-L-04-0-A-FR - 0.635 mm AcceleRate® HP High-Performance Array Terminal
These 0.635 mm pitch arrays feature extreme performance to 112 Gbps PAM4 and an open-pin-field design for grounding and routing flexibility. This cost-optimized solution features up to 800 total pins (roadmap to 1,000+) in a low 5 mm stack height (and up to 10 mm), with data rate compatibility to PCIe® 6.0/CXL® 3.2 and 100 GbE.
Features
56 Gbps NRZ/112 Gbps PAM4 performance
Data rate compatible with PCIe® 6.0/CXL® 3.2 and 100 GbE
Up to 800 total pins available; roadmap to 1,000+ pins
Open-pin-field design for maximum grounding and routing flexibility
Low-profile 5 mm and up to 10 mm stack heights
Solder column board termination for extreme reliability; IPC Class 3 compliant, surface mount reflow technique for high-density, high-speed connectors
Current rating: 1.2 A max
Voltage rating: 150 VAC/212 VDC max
Analog Over Array™ capable
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||
|---|---|---|
| Breaks | 600 | 1200 |
| Price | $9.614 | $7.802 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| APM6-020-01.5-L-04-0-A-TR | 0 | Tape & Reel | 1 | 600 | Packaging | No |
| APM6-020-01.5-S-04-0-A-FR | 0 | Tape & Reel | 600 | 600 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

