ARP6-DP-025-04-06.0-B-L-L - AcceleRate® HP High-Density, High-Performance Cable System

Features

  • Single-ended coax configuration: 12 or 18 coax per row; dedicated G-S-G-S-G layout for reduced crosstalk

  • 92 Ω differential pair and 50 Ω single-ended signal routing

  • Rugged squeeze latch for quick disconnect or locking tabs for maximum density (removal tool required)

  • View the full line of AcceleRate® products

Online Pricing is not available for this part.
Evaluation and Development Kits
AcceleRate® HP Flyover® SI Evaluation Kits

REF-230038-X.XX-XX

Company: Samtec

As data rates increase, trace length on PCBs decreases. Samtec's high-speed, Flyover® cable assemblies simplify PCB design and limit signal degradation in high data rate applications. The AcceleRate® HP Flyover® SI Evaluation Kits provide system designers and SI engineers an easy-to-use solution for testing the AcceleRate® HP High-Density, High-Performance Cable System. The AcceleRate® HP DP Flyover® SI Evaluation Kit REF-230038-X.XX-XX routes 8 differential pairs through Precision RF connectors, an AcceleRate® HP High-Density, High-Performance Cable Assembly and 0.635 mm AcceleRate® HP Sockets for ARP6 Series. The AcceleRate® HP SE Flyover® SI Evaluation Kit REF-231683-X.XX-XX routes 8 single-ended signals through Precision RF connectors, an AcceleRate® HP High-Density, High-Performance Cable Assembly and 0.635 mm AcceleRate® HP Sockets for ARP6 Series. The AcceleRate® HP Flyover® SI Evaluation Kits deliver a high-quality system with robust mechanical design. Please contact Samtec's technical experts at [email protected] for additional information.

picture of development kit
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
112 Gbps PAM4 Capable Capable Capable Capable Capable Capable Capable No
How is this calculated?
Part-specific Documents
Mates and Related Components

Mating Connectors

Product Image for APF6-L
APF6-L

0.635 mm AcceleRate® HP Latching Socket for Cable Mate (ARP6 Series)

Product Image for APF6-RA
APF6-RA

0.635 mm AcceleRate® HP Right-Angle, High-Performance Array Socket


ARJ6

AcceleRate® HP High-Density, High-Performance Panel Mount Cable System

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains PFA and FEP
Trademarks AcceleRate
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.