| SEAF-RA/SEAM-RA - High Speed Characterization Report |
| SEAF-RA/SEAM - High Speed Characterization Report |
Overview
VNX+™ is a family of Small Form-Factor (SFF) standards suitable for rugged, high-reliability applications, adhering to a modular open-system design approach. Where possible, it employs proven engineering strategies, found in the VITA™ OpenVPX™ family of standards. Due to the optimized pin assignments, inclusion of system management capabilities and the addition of coaxial and optical I/O connectors, VITA™ 90 VNX+™ modules are not backward compatible with its predecessor.
Scalable VITA™ 93 QMC™ mezzanine connectors available for mission specific I/O capabilities; find solutions here.
VITA™ 90 VNX+ Solutions
- RF backplane system to support 110 GHz with high-density size 20 and size 16 contacts
- Rugged blind mate solution
- Configured with SEARAY™ right-angle array and rugged optics
- SWaP-C reductions make this ideal for military and aerospace applications
- COTS or modified COTS solution for cost and time flexibility
- SEARAY™ Right-Angle Array
- GPCC, RF Contact
- Rugged Optics
Samtec’s Connector
Design Selected as the
VITA™ 90 Standard
Design Selected as the
VITA™ 90 Standard
VITA™ 90.X
The VITA™ 90 VNX+™ family of standards defines multiple SEARAY™ connectors for both backplane and plug-in-modules in 13 mm & 19 mm stack heights, producing a variety of pin counts to complement Half and Full VITA™ 90.2 Optical/RF Connector Modules and VITA™ 90.3 Power Supply Units. See product test reports below.
Samtec’s connector design selected as the VITA™ 90 standard.
VITA™ 90.0 (VNX+) Specified Connectors (SEARAY™)
| Samtec PN | Connectors | Solder Ball Type |
Options | Design Support | Buy | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 13 mm Module Height (200 pin) |
19 mm Module Height (240 pin) |
19 mm Module Height (320 pin) |
19 mm Module Height (400 pin) |
Alignment Pins (-A) |
Tape & Reel (-TR) |
Plating | Prints | 3D | PADS | |||||
| ASP-232968-01 | Male (Vertical) |
Tin-Lead | X | X | STL | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232969-01 | Female (Right-Angle) |
Tin-Lead | X | X | H | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232968-02 | Male (Vertical) |
Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232969-02 | Female (Right-Angle) |
Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232970-01 | Male (Vertical) |
Tin-Lead | X | X | STL | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232971-01 | Female (Right-Angle) |
Tin-Lead | X | X | H | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232970-02 | Male (Vertical) |
Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232971-02 | Female (Right-Angle) |
Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232972-01 | Male (Vertical) |
Tin-Lead | X | X | STL | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232973-01 | Female (Right-Angle) |
Tin-Lead | X | X | H | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232972-02 | Male (Vertical) |
Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232973-02 | Female (Right-Angle) |
Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232974-01 | Male (Vertical) |
Tin-Lead | X | X | STL | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232975-01 | Female (Right-Angle) |
Tin-Lead | X | X | H | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232974-02 | Male (Vertical) |
Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
| ASP-232975-02 | Female (Right-Angle) |
Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
VITA™ 90.0 - Hardware
All VNX+™ modules use common guide hardware for alignment with the guide pins on the backplane to the receptacles on the PIMs.
VITA™ 90.0 (VNX+) Specified Guide Hardware (Pin/Receptacle)
| Samtec PN | Guide Hardware | Options | Design Support | Buy | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Pin/Receptacle | Material | Finish | Plating | Prints | 3D | PADS | ||||
| ASP-222868-01 | Pin (Backplane) |
Brass (Pin) Stainless Steel (Screw and Washer) |
Nickel (Pin) Passivated (Screw and Washer) |
PDF Print |
IGES PARASOLID STEP |
PADS File | ||||
| ASP-222864-01 | Receptacle (PIM) |
Copper Alloy/Steel/Zinc |
Contact: .000050 Nickel Plating Housing: .000100 Nickel Plating |
PDF Print |
IGES PARASOLID STEP |
PADS File | ||||
VITA™ 90.2 - Connector Modules
VITA™ 90.2 VNX+™ defines additional electromechanical hardware to facilitate high-density, high-speed, coaxial and optical I/O, necessary to support applications requiring RF, video, or high-sensitivity sensor connectivity within the VITA™ 90 VNX+™ ecosystem. Samtec’s RF modules fill a variety of needs in both full and half aperture size ranges, where one or two 2x12 MTs, as well as size 16 & 20 gauge coaxial contacts meet 50 Ω & 75 Ω applications. See product test reports below.
Samtec’s connector design selected as the VITA™ 90 standard.
Connector module part numbers are below. For RF contacts and optical MT solutions, please see the next tab.
VITA™ 90.2 (VNX+™ Optical and Coaxial) Specified Connector Modules
| Samtec PN | Module Type | Connectivity | Location | Design Support | Buy | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Connector Module | Form Factor | Coxial Contacts (Size 16; GPCC-16 Series) |
Coxial Contacts (Size 20; GPCC-20 Series) |
Cabled MTs (2x12) |
Backplane | Plug-In Module | Prints | 3D | PADS | ||||
RSP-222466-01
|
A | Full | 4 | 16 | 2 | X | ——— |
——— ——— STEP |
——— | ||||
RSP-239120-01
|
A | Full | 4 | 16 | 2 | X | ——— |
——— ——— STEP |
——— | ||||
ASP-223035-01
|
B | Half | 2 | X | ——— |
——— ——— STEP |
——— | ||||||
ASP-223034-01
|
B | Half | 2 | X | ——— |
——— ——— STEP |
——— | ||||||
RSP-224881-01
|
C | Half | 6 | 1 | X | PDF Print |
IGES PARASOLID STEP |
PADS File | |||||
RSP-224882-01
|
C | Half | 6 | 1 | X | PDF Print |
IGES PARASOLID STEP |
PADS File | |||||
RSP-233088-01
|
D | Half | 8 | X | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
RSP-233089-01
|
D | Half | 8 | X | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
RSP-233409-01
|
E | Half | 6 | 1 | X | PDF Print |
IGES PARASOLID STEP |
PADS File | |||||
RSP-233410-01
|
E | Half | 6 | 1 | X | PDF Print |
IGES PARASOLID STEP |
PADS File | |||||
RSP-233192-01
|
F | Half | 10 | X | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
RSP-233193-01
|
F | Half | 10 | X | PDF Print |
IGES PARASOLID STEP |
PADS File | ||||||
RSP-244880-01
|
G | Full | 24 | X | ——— | ——— | ——— | ||||||
RSP-244881-01
|
G | Full | 24 | X | ——— | ——— | ——— | ||||||
VITA™ 90.2 - RF Contact & Cable Options
Samtec’s GPCC contacts provide improved density and performance for 50/75 Ω applications including VITA™ 90.2.
For assistance building a full RF cable assembly, please contact [email protected]
VITA™ 90.2 Specified RF Cable Assemblies
| Samtec PN | RF Cable | RF Contacts (See chart below for single contacts) |
Ohm | Frequency (GHz) | Design Support | Buy | |||
|---|---|---|---|---|---|---|---|---|---|
| Type | Gauge | Length (mm) | End 1 Connector | End 2 Connector | Prints | ||||
| RF047-A-20VP-20VP-0152 | .047" low loss flexible | 29 | 152 | GPCC-20 (Pin) | GPCC-20 (Pin) | 50 | 40 | PDF Print | |
| RF047-A-20VP-20VP-0305 | .047" low loss flexible | 29 | 305 | GPCC-20 (Pin) | GPCC-20 (Pin) | 50 | 40 | PDF Print | |
| RF047-A-20VP-01SP-0305 | .047" low loss flexible | 29 | 305 | GPCC-20 (Pin) | SMA (Plug) | 50 | 40 | PDF Print | |
| RF047-A-20VP-18SP-0305 | .047" low loss flexible | 29 | 305 | GPCC-20 (Pin) | 1.85 mm (Plug) | 50 | 40 | PDF Print | |
| RF047-A-20VP-M0RJ-0100 | .047" low loss flexible | 29 | 100 | GPCC-20 (Pin) | SMPM RA (Jack) | 50 | 40 | PDF Print | |
| RF047-A-20VS-20VS-0152 | .047" low loss flexible | 29 | 152 | GPCC-20 (Socket) | GPCC-20 (Socket) | 50 | 40 | PDF Print | |
| RF047-A-20VS-20VS-0305 | .047" low loss flexible | 29 | 305 | GPCC-20 (Socket) | GPCC-20 (Socket) | 50 | 40 | PDF Print | |
| RF047-A-20VS-20VS-0100 | .047" low loss flexible | 29 | 100 | GPCC-20 (Socket) | GPCC-20 (Socket) | 50 | 40 | PDF Print | |
| RF047-A-20VS-01SP-0305 | .047" low loss flexible | 29 | 305 | GPCC-20 (Socket) | SMA (Plug) | 50 | 40 | PDF Print | |
| RF047-A-20VS-18SP-0305 | .047" low loss flexible | 29 | 305 | GPCC-20 (Socket) | 1.85 mm (Plug) | 50 | 40 | PDF Print | |
VITA™ 90.2 Specified RF Contacts
| Samtec PN | Contact Size | Pin | Socket | Ohm | Frequency | Plating GG = 10 µ" Gold |
Design Support Prints |
Buy | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GPCC-16-N-P-C-GG-086F-SD-1 | 16 | X | 75 | 18 GHz | GG | ||||||||||||||||||||||
| GPCC-16-N-S-C-GG-047J-SD-1 | 16 | X | 75 | 18 GHz | GG | ||||||||||||||||||||||
| GPCC-20-V-P-C-GG-047A-SD-1 | 20 | X | 50 | 110 GHz | GG | ||||||||||||||||||||||
| GPCC-20-V-S-C-GG-047A-SD-2 | 20 | X | 50 | 110 GHz | GG | ||||||||||||||||||||||
VITA™ 90.2 - Rugged Optics
Samtec’s rugged optical solutions enhance performance and simplify board layout. FireFly™ Flyover® mid-board optical transceivers support up to 28 Gbps per lane in x4 and x12 configurations in a miniature footprint for higher density close to the data source. FireHawk™ ruggedized mid-board optical transceivers support 10 Gbps per lane in a x4 configuration in the industry's smallest footprint and lowest profile package; see the Optics Solutions Guide for more information.
VITA™ 90.2 - RF & Optics Tools
VITA™ 90.2 - RF Extraction Tools
| Samtec PN | Type | For Use With | Instruction Sheet | Buy | |
|---|---|---|---|---|---|
CAT-EX-GPCC16-01
|
Extraction | GPCC-16 | --- | --- | |
CAT-EX-GPCC-20-01
|
Extraction | GPCC-20 | --- | --- |
VITA™ 90.2 - Optics MT Ferrule Inspection & Cleaning Tools
| Samtec PN | Type | For Use With | Instruction Sheet | Buy | |
|---|---|---|---|---|---|
OC-022430-01*
|
Plug-In Adaptor, 2 MTPs Horizontal | RSP-239120-01 | --- | --- | |
OC-022430-02*
|
Plug-In Adaptor, 2 MTPs Vertical | ASP-223034-01 | --- | --- | |
OC-022430-03*
|
Plug-In Adaptor, 1 MTP Horizontal | RSP-224882-01 RSP-233410-01 |
--- | --- | |
OC-022439
|
Cleaning Tool | RSP-222466-01 RSP-239120-01 ASP-223035-01 ASP-223034-01 RSP-224881-01 RSP-224882-01 RSP-233409-01 RSP-233410-01 |
--- | --- |
* Samtec adaptors work with the following Sumix microscopes: Manta W+, Manta HM
VITA™ 90.3 Power Module - SEARAY™ Right-Angle
VITA™ 90.3 defines both the mechanical and electrical requirements for Commercial-Off-The-Shelf (COTS) Power Supply, Energy Storage, and power Input-Filtering Modules. Samtec’s SEARAY™ connectors are available in 19 mm stack heights with 240 or 320 pin counts. See product test reports below.
Samtec’s connector design selected as the VITA™ 90 standard.
VNX™ 90.3 (VNX+™ Power Module) Specified Connectors (SEARAY™ Right-Angle)
| Samtec PN | Connectors | Solder Ball Type |
Options | Design Support | Buy | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 19 mm Module Height |
Contacts | Alignment Pins (-A) |
Tape & Reel (-TR) |
Plating | Prints | 3D | PADS | |||||
| ASP-232970-01 | Male (Vertical) |
240 | Tin-Lead | X | X | STL | PDF Print |
IGES PARASOLID STEP |
PADS File | |||
| ASP-232971-01 | Female (Right-Angle) |
240 | Tin-Lead | X | X | H | PDF Print |
IGES PARASOLID STEP |
PADS File | |||
| ASP-232970-02 | Male (Vertical) |
240 | Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | |||
| ASP-232971-02 | Female (Right-Angle) |
240 | Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | |||
| ASP-232972-01 | Male | 320 | Tin-Lead | X | X | STL | PDF Print |
IGES PARASOLID STEP |
PADS File | |||
| ASP-232973-01 | Female | 320 | Tin-Lead | X | X | H | PDF Print |
IGES PARASOLID STEP |
PADS File | |||
| ASP-232972-02 | Male | 320 | Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | |||
| ASP-232973-02 | Female | 320 | Lead-Free | X | X | S | PDF Print |
IGES PARASOLID STEP |
PADS File | |||