GPCC-20-V-S-C-GG-047A-SD-2 - RF Coaxial Contact Size 20, 50 Ohm

Features

  • 50 Ohm size 20 contacts to 110 GHz

  • Use with VBM Series block for highly configurable rugged, blind mate applications

  • Available on .047" cable assembly (RF047-A)

Online Pricing is not available for this part.
Mates and Related Components

Related Components

GPCC-16 Product Image, Size 16 Contact, 75 Ohm
GPCC-16

RF Coaxial Contact Size 16, 75 Ohm

Mating Connectors

VBM Product Image, Rugged Blind Mate Module Solutions to 110 GHz
VBM

IN DEVELOPMENT - Rugged, Blind Mate Module

Series Image for RF047-A
RF047-A

50 Ohm, .047" RF Millimeter Wave Cable Assembly

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level 1
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
PFAS Contains PCTFE
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: TAIWAN. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.