ASP-247068-01-B 0.80 mm SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket, Right-Angle
Features
High-density open-pin-field array
Right-angle design
0.80 mm (.0315") pitch
Rugged Edge Rate® contact
28 Gbps performance
Current rating: 1.1 A max
Voltage rating: 240 VAC/ 339 VDC max
Lower insertion/withdrawal forces
Solder charge termination
Guide post option available