AW-05-03-G-D-122-100 - .8mm SMT Micro Board-to-Board Stacker, 10 Pin, .122in Stack Ht, .100in Post Ht, 10µin Gold/Flash
Features
Available up to 180 positions
Flexible stack heights from 3.09 mm (.122") to 5.84 mm (.230")
Optional end shrouds and guide posts available
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.041 | $3.296 | $2.798 | $2.487 | $1.876 | $1.673 | $1.265 | $0.859 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| AW-05-03-G-D-122-100-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| AW-05-03-G-D-185-100 | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-130-100 | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-180-100 | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-150-100 | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-160-100 | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-175-100 | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-205-100 | 0 | Tube | 1 | 146 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (146 parts per package) |
