0.80 mm Pitch Terminals & Sockets

0.80 mm pitch terminals and sockets (.0315"), flexible stacking connectors available in a variety of contact systems, position counts, and low profile styles.

Features

  • Various standard positions available up to 300

  • Several contacts styles available

  • Low profile systems available

  • Available up to 300 I/Os

  • Edge mount styles available

  • Several meet E.L.P.™ (Extended Life Product™) standards

Videos

Samtec Advanced Interconnect Design Tech Center
Samtec Advanced Interconnect Design Tech Center
Flexible Board Stacking Solutions - Samtec Flex Stack
Flexible Board Stacking Solutions - Samtec Flex Stack

Products

BTE

0.80 mm Basic Blade & Beam Terminal Strip
Features
  • Available in cost saving gold plating

  • Edge mount style available

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 240 I/O pins

  • Standard alignment pin feature

  • Two standard stacks heights; Other heights available as application specific

BTE Series Thumbnail Image

BSE

0.80 mm Basic Blade & Beam Socket Strip
Features
  • Available in cost saving gold plating

  • Extended Life Product™ (E.L.P.™)

  • Optional tape and reel packaging

  • Six standard positions, up to 240 I/O pins

  • Standard alignment pin feature

  • Two standard stacks heights; Other heights available as application specific

BSE Series Thumbnail Image

CLE

0.80 mm Tiger Beam™ Cost-effective Single Beam Socket Strip
Features
  • Available up to 180 positions

  • Available with cost saving gold plating

  • Cost effective Tiger Beam™ contact system

  • Ideal for pass-through applications

  • Optional tape and reel packaging

CLE Series Thumbnail Image

TEM

Micro Tiger Eye™ Header Strip, 0.80 mm pitch
Features
  • Application: Mating with high-reliability Tiger Eye™ contact sockets

  • Contact System: 0.31 mm (.012") diameter post

  • Pitch: 0.80 mm (.0315")

  • Up to 8 Gbps performance

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Termination: Surface mount

  • Orientation: Vertical, horizontal

TEM Series Thumbnail Image

SEM

Micro Tiger Eye™ Socket Strip, 0.80 mm pitch
Features
  • Pitch: 0.80 mm (.0315")

  • Contact System: Tiger Eye™

  • Orientation: Vertical

  • Termination: Surface mount

  • Application: Polarized double row multi-finger Beryllium Copper contact system to 100 pins

  • Special Features: Locking Clip and Weld Tab options available for most rugged requirements

  • Up to 8 Gbps performance

SEM Series Thumbnail Image

FTE

0.80 mm Surface Mount Micro Terminal Strip
Features
  • Available up to 180 positions

  • Available with cost saving gold plating

  • Horizontal or vertical orientations

  • Optional end shrouds and guide posts available

  • Optional tape and reel packaging

  • Various lead styles available

FTE Series Thumbnail Image

AW

0.80 mm Flex Stack, Surface Mount Micro Board Stacker
Features
  • Available up to 180 positions

  • Flexible stack heights from 3.09 mm (.122") to 5.84 mm (.230")

  • Optional end shrouds and guide posts available

  • Optional tape and reel packaging

AW Series Thumbnail Image

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Low Profile Vertical