AW-05-03-G-D-219-075-A - 0.80 mm Flex Stack, Surface Mount Micro Board Stacker
Features
Available up to 180 positions
Flexible stack heights from 3.09 mm (.122") to 5.84 mm (.230")
Optional end shrouds and guide posts available
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 10190 |
| Price | $3.536 | $3.196 | $2.970 | $2.828 | $2.181 | $1.964 | $1.532 | $1.100 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| AW-05-03-G-D-200-075-A | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-160-075-A | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-230-075-A | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-170-075-A | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-205-075-A | 0 | Tube | 1 | 146 | StackHeight | No |
| AW-05-03-G-D-185-075-A | 0 | Tube | 1 | 146 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
