AW-08-03-G-D-200-075-P-TR - .8mm SMT Micro Board-to-Board Stacker, 16 Pin, .200in Stack Ht, .075in Post Ht, 10µin Gold/Flash, PnP Pad, Tape & Reel
Features
Available up to 180 positions
Flexible stack heights from 3.09 mm (.122") to 5.84 mm (.230")
Optional end shrouds and guide posts available
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.440 | $4.917 | $4.569 | $4.352 | $3.334 | $2.994 | $2.315 | $1.637 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| AW-08-03-G-D-200-075-P | 0 | Bulk | 1 | 0 | Packaging | No |
| AW-08-03-G-D-200-075-P-FR | 0 | Tape & Reel | 350 | 350 | Packaging | No |
| AW-08-03-G-D-185-075-P-TR | 0 | Tape & Reel | 1 | 375 | StackHeight | No |
| AW-08-03-G-D-230-075-P-TR | 0 | Tape & Reel | 1 | 325 | StackHeight | No |
| AW-08-03-G-D-145-075-P-TR | 0 | Tape & Reel | 1 | 475 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (350 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
