B1SDT-10-28-H-07.0-E1 URSA® I/O Ultra Rugged Socket Cable Assembly, Teflon™ Fluoropolymer Wire
Features
Four points of contact for an extremely reliable connection
Hyper Claw™ hyperboloid-type contact for extreme high mating cycles
Micro 1.00 mm (.0394") pitch
Double row design, up to 40 positions per row
28 or 30 AWG Teflon™ fluoropolymer wire
Teflon™ is a trademark of The Chemours Company FC, LLC used under license by Samtec
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| B1SDT-10-28-H-12.0-E1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SDT-10-28-H-14.0-E1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SDT-10-28-H-06.0-E1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SDT-10-28-H-20.0-E1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SDT-10-28-H-39.4-E1 | 0 | Layer | 1 | 0 | Plating | No |
| B1SDT-10-28-H-78.7-E1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SDT-10-28-H-25.0-E1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SDT-10-28-H-96.0-E1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SDT-10-28-H-24.0-E1 | 0 | Bag & Tag | 1 | 0 | Plating | No |
| B1SDT-10-28-H-72.0-E1 | 0 | Layer | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
