BCS-116-L-D-DE-032 Pass-Through Socket Strip, 0.100" pitch
The BCS series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the BCS utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Application: Single and double row up to 100 pins
Contact System: Tiger Claw™
Orientation: Vertical, horizontal
Pitch: .100" (2.54 mm)
Special Features: Top and bottom entry pass-through options
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.598 | $5.060 | $4.702 | $4.478 | $3.518 | $3.197 | $2.557 | $1.918 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |