BCS-132-F-S-PE-BE - Pass-Through Socket Strip, 0.100" pitch

The BCS series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the BCS utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.

Features

  • Application: Single and double row up to 100 pins

  • Contact System: Tiger Claw™

  • Orientation: Vertical, horizontal

  • Pitch: .100" (2.54 mm)

  • Special Features: Top and bottom entry pass-through options

  • Termination: Through-hole

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 25 50 100 500 1000 2500 5000
Price $5.432 $4.911 $4.564 $4.346 $3.388 $3.069 $2.431 $1.792
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
dw-32-10-f-s-345
DW-32-10-F-S-345

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-10-f-s-340
DW-32-10-F-S-340

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-335
DW-32-09-F-S-335

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-330
DW-32-09-F-S-330

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-325
DW-32-09-F-S-325

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-320
DW-32-09-F-S-320

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-315
DW-32-09-F-S-315

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-310
DW-32-09-F-S-310

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-305
DW-32-09-F-S-305

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-300
DW-32-09-F-S-300

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-295
DW-32-09-F-S-295

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-290
DW-32-09-F-S-290

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-285
DW-32-09-F-S-285

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-280
DW-32-09-F-S-280

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-275
DW-32-09-F-S-275

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-270
DW-32-09-F-S-270

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-265
DW-32-09-F-S-265

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-260
DW-32-09-F-S-260

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-255
DW-32-09-F-S-255

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-250
DW-32-09-F-S-250

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-245
DW-32-09-F-S-245

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-09-f-s-240
DW-32-09-F-S-240

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-15-f-s-235
DW-32-15-F-S-235

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-15-f-s-230
DW-32-15-F-S-230

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-15-f-s-225
DW-32-15-F-S-225

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-15-f-s-220
DW-32-15-F-S-220

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-15-f-s-215
DW-32-15-F-S-215

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-15-f-s-210
DW-32-15-F-S-210

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-15-f-s-205
DW-32-15-F-S-205

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
dw-32-15-f-s-200
DW-32-15-F-S-200

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

Add to Cart
mtsw-132-22-f-s-445
MTSW-132-22-F-S-445

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-22-f-s-440
MTSW-132-22-F-S-440

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-22-f-s-435
MTSW-132-22-F-S-435

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-22-f-s-430
MTSW-132-22-F-S-430

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-22-f-s-425
MTSW-132-22-F-S-425

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-22-f-s-420
MTSW-132-22-F-S-420

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-22-f-s-415
MTSW-132-22-F-S-415

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-22-f-s-410
MTSW-132-22-F-S-410

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-08-f-s-340
MTSW-132-08-F-S-340

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-08-f-s-335
MTSW-132-08-F-S-335

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-08-f-s-330
MTSW-132-08-F-S-330

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
mtsw-132-08-f-s-330
MTSW-132-08-F-S-330

Variable Height PCB Header Strips, 0.100" pitch

Add to Cart
tsw-132-14-f-s
TSW-132-14-F-S

Classic PCB Header Strips, 0.100" pitch

Add to Cart
tsw-132-14-f-s
TSW-132-14-F-S

Classic PCB Header Strips, 0.100" pitch

Add to Cart
tsw-132-14-f-s
TSW-132-14-F-S

Classic PCB Header Strips, 0.100" pitch

Add to Cart
tsw-132-14-f-s
TSW-132-14-F-S

Classic PCB Header Strips, 0.100" pitch

Add to Cart
tsw-132-14-f-s
TSW-132-14-F-S

Classic PCB Header Strips, 0.100" pitch

Add to Cart
tsw-132-14-f-s
TSW-132-14-F-S

Classic PCB Header Strips, 0.100" pitch

Add to Cart
tsw-132-14-f-s
TSW-132-14-F-S

Classic PCB Header Strips, 0.100" pitch

Add to Cart
tsw-132-14-f-s
TSW-132-14-F-S

Classic PCB Header Strips, 0.100" pitch

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.