BNC5-J-C-HF-ST-BH2 50 Ohm BNC Bulkhead Jack, Die Cast, Through-hole, Right-Angle
Features
50 ohm impedance
Performance to 4 GHz
Right-angle orientation
MOQ required for 50 Ohm, BNC board-level interconnects (BNC5-BHD, BNC5-THD)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BNC5-J-C-HN-ST-BH2 | 0 | Bulk | 1 | 0 | Plating | No |
| BNC5-J-C-GF-ST-BH2 | 0 | Bulk | 1 | 0 | Plating | No |
| BNC5-J-C-GN-ST-BH2 | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
