BSH-060-01-F-D-LC - 0.50 mm Basic Blade & Beam Socket Strip
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.622 | $7.968 | $7.532 | $7.260 | $5.777 | $5.281 | $4.292 | $3.302 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BSH-060-01-F-D-LC-TR | 0 | Tape & Reel | 1 | 500 | Packaging | No |
| BSH-060-01-L-D-LC | 0 | Tray | 75 | 75 | Plating | No |
| BSH-060-01-H-D-LC | 0 | Tray | 1 | 75 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
