BTE-040-01-C-D-A - .8mm Blade & Beam Mezzanine SMT Header Connector, 80 Pins, 2 Row, 50µin Gold/Tin, 5mm Ht, A Pin
Features
Available in cost saving gold plating
Edge mount style available
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 240 I/O pins
Standard alignment pin feature
Two standard stacks heights; Other heights available as application specific
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 250 | 500 | 1000 | 2500 | 5000 |
| Price | $6.330 | $5.830 | $5.480 | $4.980 | $4.740 | $4.450 | $3.920 | $3.600 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BTE-040-01-C-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| BTE-040-01-C-D-A-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| BTE-040-01-H-D-A | 0 | Tray | 1 | 60 | Plating | No |
| BTE-040-01-L-D-A | 0 | Tray | 1 | 60 | Plating | No |
| BTE-040-01-F-D-A | 0 | Tray | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray |
