BTH-030-02-L-D-A-K - .5mm Blade & Beam Mezzanine SMT Header Connector, 60 Pins, 2 Row, 10µin Gold/Tin, 8mm Ht, A Pin, Pad
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 48 | 96 | 144 | 288 | 528 | 1008 | 2544 | 5040 |
| Price | $4.240 | $3.646 | $3.487 | $3.180 | $2.894 | $2.756 | $2.618 | $2.459 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BTH-030-02-L-D-A-K-FR | 0 | Tape & Reel | 300 | 300 | Packaging | No |
| BTH-030-02-L-D-A-K-TR | 0 | Tape & Reel | 1 | 300 | Packaging | No |
| BTH-030-02-H-D-A-K | 0 | Tray | 1 | 65 | Plating | No |
| BTH-030-02-F-D-A-K | 0 | Tray | 65 | 65 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |
