BTH-060-01-H-D-A-K 0.50 mm Basic Blade & Beam Terminal Strip
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 60 | 120 | 240 | 480 | 1920 |
| Price | $13.801 | $10.998 | $10.063 | $8.194 | $6.325 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BTH-060-01-H-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| BTH-060-01-H-D-A-K-TR | 0 | Tape & Reel | 1 | 425 | Packaging | No |
| BTH-060-01-F-D-A-K | 0 | Tray | 60 | 60 | Plating | No |
| BTH-060-01-L-D-A-K | 0 | Tray | 60 | 60 | Plating | No |
| BTH-060-01-C-D-A-K | 0 | Tray | 60 | 60 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (60 parts per package) |
