BTH-060-03-F-D-A-K - 0.50 mm Basic Blade & Beam Terminal Strip
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 52 | 104 | 260 | 520 | 1040 | 2548 | 5044 |
| Price | $6.386 | $5.450 | $4.878 | $4.399 | $4.181 | $3.973 | $3.713 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BTH-060-03-F-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| BTH-060-03-F-D-A-K-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| BTH-060-03-L-D-A-K | 0 | Tray | 52 | 52 | Plating | No |
| BTH-060-03-C-D-A-K | 0 | Tray | 52 | 52 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (52 parts per package) |
