BTH-090-02-L-D-A - 0.50 mm Basic Blade & Beam Terminal Strip
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 24 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 39 | 78 | 117 | 273 | 507 | 1014 | 2535 | 5031 |
| Price | $6.636 | $5.925 | $5.438 | $4.876 | $4.431 | $4.208 | $3.996 | $3.710 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BTH-090-02-L-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| BTH-090-02-L-D-A-TR | 0 | Tape & Reel | 1 | 175 | Packaging | No |
| BTH-090-02-H-D-A | 0 | Tray | 1 | 39 | Plating | No |
| BTH-090-02-F-D-A | 0 | Tray | 1 | 39 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (39 parts per package) |