BTH-120-03-L-D-A-K - 0.50 mm Basic Blade & Beam Terminal Strip
Features
Available in cost saving gold plating
Extended Life Product™ (E.L.P.™)
Optional tape and reel packaging
Six standard positions, up to 300 I/O pins
Stack height of 5.0 mm (.197"); Other heights available as application specific
Standard alignment pin feature
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 250 | 500 | 1000 | 2500 |
| Price | $13.155 | $11.840 | $10.653 | $9.932 | $8.946 | $8.491 | $8.067 | $7.187 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| BTH-120-03-L-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| BTH-120-03-L-D-A-K-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| BTH-120-03-F-D-A-K | 0 | Tube | 1 | 8 | Plating | No |
| BTH-120-03-C-D-A-K | 0 | Tube | 1 | 8 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (8 parts per package) |
