CC03M-2830-01-H - 1.27mm (.05 Inch) Pitch Wire to Board / Wire to Wire Crimp Terminal Contact Socket / Receptacle (Female), Mini Reel, Tiger Eye™
Features
.050" (1.27 mm) pitch
Accepts 28 and 30 AWG cable
High-performance multi-finger Beryllium Copper contact
Reeled contacts (5k reel)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1000 | 210000 | 420000 | 630000 | 1260000 |
| Price | $0.135 | $0.124 | $0.115 | $0.106 | $0.097 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CC03M-2830-01-G | 0 | Reel | 1000 | 1000 | Plating | No |
| CC03M-2830-01-GF | 0 | Reel | 1000 | 1000 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Reel (1000 parts per package) |
