CC69L-2426-01-L-SP 4.19mm (.165 Inch) Pitch Wire to Board Crimp Terminal Contact Socket / Receptacle (Female), Loose Piece, Power Mate®
Features
.165" (4.19 mm) pitch
16 to 24 AWG PVC or Teflon™ fluoropolymer cable
Assembly tooling available (Visit samtec.com/tooling)
Loose contacts
Phosphor bronze crimp termination contact
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 1 | 24000 | 36000 | 48000 | 60000 |
| Price | $1.261 | $1.071 | $0.880 | $0.774 | $0.678 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CC69L-2426-01-T-SP | 0 | Bag & Tag | 1 | 0 | Plating | No |
| CC69L-2426-01-S-SP | 0 | Bag & Tag | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
