CLE-104-01-F-DV 0.80 mm Tiger Beam™ Cost-effective Single Beam Socket Strip
Features
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal for pass-through applications
Optional tape and reel packaging
Available up to 180 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.139 | $1.744 | $1.482 | $1.316 | $0.950 | $0.828 | $0.583 | $0.339 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLE-104-01-F-DV-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLE-104-01-F-DV-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| CLE-104-01-G-DV | 0 | Tube | 1 | 163 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (163 parts per package) |
