CLE-118-01-G-DV-K - .8mm SMT Micro Board-to-Board Receptacle, 36 Pin, 10µin Gold/Flash, Vertical, K Pad
Features
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal for pass-through applications
Optional tape and reel packaging
Available up to 180 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.298 | $6.745 | $6.376 | $6.146 | $4.449 | $3.884 | $2.753 | $1.622 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLE-118-01-G-DV-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLE-118-01-G-DV-K-TR | 0 | Tape & Reel | 1 | 925 | Packaging | No |
| CLE-118-01-G-DV-P | 0 | Tube | 1 | 39 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (39 parts per package) |
