CLE-121-01-G-DV-A-K - .8mm SMT Micro Board-to-Board Receptacle, 42 Pin, 10µin Gold/Flash, Vertical, A Pin, K Pad
Features
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal for pass-through applications
Optional tape and reel packaging
Available up to 180 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.888 | $8.214 | $7.766 | $7.485 | $5.450 | $4.772 | $3.416 | $2.059 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLE-121-01-G-DV-A-K-FR | 0 | Tape & Reel | 850 | 850 | Packaging | No |
| CLE-121-01-G-DV-A-K-TR | 0 | Tape & Reel | 1 | 850 | Packaging | No |
| CLE-121-01-F-DV-A-K | 0 | Tube | 1 | 33 | Plating | No |
| CLE-121-01-G-DV-A-P | 0 | Tube | 1 | 33 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (33 parts per package) |
