CLE-135-01-G-DV-A-K - 0.80 mm Tiger Beam™ Cost-effective Single Beam Socket Strip
Features
Available with cost saving gold plating
Cost effective Tiger Beam™ contact system
Ideal for pass-through applications
Optional tape and reel packaging
Available up to 180 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $13.661 | $12.933 | $12.447 | $12.143 | $8.811 | $7.700 | $5.478 | $3.257 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLE-135-01-G-DV-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLE-135-01-G-DV-A-K-TR | 0 | Tape & Reel | 1 | 1150 | Packaging | No |
| CLE-135-01-G-DV-A-P | 0 | Tube | 1 | 20 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (20 parts per package) |
