CLM-105-02-G-D-A-FR Low Profile Dual-Wipe Socket, 1.00mm Pitch
The CLM series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLM utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Available up to 100 positions
Available with cost saving gold plating
Low profile dual wipe Tiger Claw™ contact
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 1250 | 2500 | 5000 | 10000 |
| Price | $2.117 | $1.814 | $1.411 | $1.019 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLM-105-02-G-D-A | 0 | Tube | 1 | 110 | Packaging | No |
| CLM-105-02-G-D-A-TR | 0 | Tape & Reel | 1 | 1250 | Packaging | No |
| CLM-105-02-L-D-A-FR | 0 | Tape & Reel | 1250 | 1250 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
