CLM-110-02-LM-D-A-P-TR - Low Profile Dual-Wipe Socket, 1.00mm Pitch
The CLM series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLM utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Available up to 100 positions
Available with cost saving gold plating
Low profile dual wipe Tiger Claw™ contact
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.099 | $4.770 | $4.484 | $3.975 | $3.678 | $3.138 | $2.438 | $1.749 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLM-110-02-LM-D-A-P | 0 | Tube | 1 | 54 | Packaging | No |
| CLM-110-02-LM-D-A-P-FR | 0 | Tape & Reel | 1100 | 1100 | Packaging | No |
| CLM-110-02-F-D-A-P-TR | 0 | Tape & Reel | 1 | 1100 | Plating | No |
| CLM-110-02-H-D-A-P-TR | 0 | Tape & Reel | 1 | 1100 | Plating | No |
| CLM-110-02-L-D-A-P-TR | 0 | Tape & Reel | 1 | 1100 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1100 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
