CLM-118-02-L-D-BE - 1mm Low Profile SMT Micro Board-to-Board Receptacle, 36 Pin, 10µin Gold/Tin, Bottom Entry
The CLM series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLM utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Available up to 100 positions
Available with cost saving gold plating
Low profile dual wipe Tiger Claw™ contact
Optional tape and reel packaging
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.007 | $6.710 | $6.424 | $5.756 | $5.205 | $4.399 | $3.307 | $2.205 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLM-118-02-L-D-BE-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLM-118-02-L-D-BE-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| CLM-118-02-F-D-BE | 0 | Tube | 1 | 31 | Plating | No |
| CLM-118-02-G-D-BE | 0 | Tube | 1 | 31 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (31 parts per package) |

