CLM Low Profile Dual-Wipe Socket, 1.00mm Pitch

The CLM series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLM utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.

Features

  • Available up to 100 positions

  • Available with cost saving gold plating

  • Low profile dual wipe Tiger Claw™ contact

  • Optional tape and reel packaging

Low Profile Dual-Wipe Socket, 1.00mm Pitch

Configured Part Number

View Full Mated Sets Add to Cart
Mates and Related Components

Mating Connectors

FTMH Series Thumbnail Image
FTMH

1.00 mm Surface Mount Micro Terminal Strip

MW Series Thumbnail Image
MW

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

FTM Series Thumbnail Image
FTM

1.00 mm Surface Mount Micro Low Profile Terminal Strip

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
MW-02-03-G-D-095-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.41 4 Surface Mount Bottom Entry
MW-02-03-G-D-100-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.54 4 Surface Mount Bottom Entry
MW-02-03-G-D-105-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.67 4 Surface Mount Bottom Entry
MW-02-03-G-D-110-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.79 4 Surface Mount Bottom Entry
MW-02-03-G-D-115-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.92 4 Surface Mount Bottom Entry
MW-02-03-G-D-120-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 3.05 4 Surface Mount Bottom Entry
MW-02-03-G-D-125-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 3.18 4 Surface Mount Bottom Entry
MW-02-03-G-D-130-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 3.30 4 Surface Mount Bottom Entry
MW-02-03-G-D-135-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 3.43 4 Surface Mount Bottom Entry
MW-02-03-G-D-140-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 3.56 4 Surface Mount Bottom Entry
MW-02-03-G-D-145-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 3.68 4 Surface Mount Bottom Entry
MW-02-03-G-D-150-157 CLM-102-02-L-D-BE 1.00 mm (.0394") 3.81 4 Surface Mount Bottom Entry
MW-02-03-G-D-095-188 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.41 4 Surface Mount Bottom Entry
MW-02-03-G-D-100-188 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.54 4 Surface Mount Bottom Entry
MW-02-03-G-D-105-188 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.67 4 Surface Mount Bottom Entry
MW-02-03-G-D-110-188 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.79 4 Surface Mount Bottom Entry
MW-02-03-G-D-115-188 CLM-102-02-L-D-BE 1.00 mm (.0394") 2.92 4 Surface Mount Bottom Entry
MW-02-03-G-D-120-188 CLM-102-02-L-D-BE 1.00 mm (.0394") 3.05 4 Surface Mount Bottom Entry
FTM-102-03-F-DV CLM-102-02-F-D 1.00 mm (.0394") 3.48 4 Surface Mount Vertical Board Stacking
MW-02-03-G-D-095-065 CLM-102-02-L-D 1.00 mm (.0394") 4.62 4 Surface Mount Vertical Board Stacking