CLM-142-02-L-D-BE - Low Profile Dual-Wipe Socket, 1.00mm Pitch

The CLM series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLM utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.

Features

  • Available up to 100 positions

  • Available with cost saving gold plating

  • Low profile dual wipe Tiger Claw™ contact

  • Optional tape and reel packaging

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $17.172 $16.256 $15.646 $15.264 $11.263 $9.929 $7.263 $4.595
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
mw-42-03-g-d-120-188
MW-42-03-G-D-120-188

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-115-188
MW-42-03-G-D-115-188

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-110-188
MW-42-03-G-D-110-188

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-105-188
MW-42-03-G-D-105-188

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-100-188
MW-42-03-G-D-100-188

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-095-188
MW-42-03-G-D-095-188

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-150-157
MW-42-03-G-D-150-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-145-157
MW-42-03-G-D-145-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-140-157
MW-42-03-G-D-140-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-135-157
MW-42-03-G-D-135-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-130-157
MW-42-03-G-D-130-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-125-157
MW-42-03-G-D-125-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-120-157
MW-42-03-G-D-120-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-115-157
MW-42-03-G-D-115-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-110-157
MW-42-03-G-D-110-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-105-157
MW-42-03-G-D-105-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-100-157
MW-42-03-G-D-100-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
mw-42-03-g-d-095-157
MW-42-03-G-D-095-157

1.00 mm Flex Stack, Flexible Micro Board Stacker, Surface Mount

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.