CLP-104-02-G-D-A-TR - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.956 | $2.496 | $2.096 | $1.712 | $1.505 | $1.285 | $1.111 | $0.932 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-104-02-G-D-A | 0 | Bubble Bag | 1 | 1000 | Packaging | No |
| CLP-104-02-G-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLP-104-02-LTL-D-A-TR | 0 | Tape & Reel | 1 | 1025 | Plating | No |
| CLP-104-02-F-D-A-TR | 0 | Tape & Reel | 1 | 1025 | Plating | No |
| CLP-104-02-L-D-A-TR | 0 | Tape & Reel | 1 | 1025 | Plating | No |
| CLP-104-02-S-D-A-TR | 0 | Tape & Reel | 1 | 1025 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1025 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |