CLP-104-02-L-D-BE - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.297 | $1.940 | $1.628 | $1.330 | $1.138 | $0.958 | $0.797 | $0.619 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-104-02-L-D-BE-FR | 0 | Tape & Reel | 1500 | 1500 | Packaging | No |
| CLP-104-02-L-D-BE-TR | 0 | Tape & Reel | 1 | 1500 | Packaging | No |
| CLP-104-02-LM-D-BE | 0 | Bubble Bag | 1 | 1000 | Plating | No |
| CLP-104-02-G-D-BE | 0 | Bubble Bag | 1 | 1000 | Plating | No |
| CLP-104-02-S-D-BE | 0 | Bubble Bag | 1 | 1000 | Plating | No |
| CLP-104-02-F-D-BE | 0 | Bubble Bag | 1 | 1000 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bubble Bag (1000 parts per package) |