CLP-106-02-S-D-BE-PA-TR - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Price | $3.808 | $3.565 | $3.275 | $2.867 | $2.489 | $2.109 | $1.791 | $1.450 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-106-02-S-D-BE-PA | 0 | Tray | 1 | 102 | Packaging | No |
| CLP-106-02-S-D-BE-PA-FR | 0 | Tape & Reel | 675 | 675 | Packaging | No |
| CLP-106-02-G-D-BE-PA-TR | 0 | Tape & Reel | 1 | 675 | Plating | No |
| CLP-106-02-L-D-BE-PA-TR | 0 | Tape & Reel | 1 | 675 | Plating | No |
| CLP-106-02-LM-D-BE-PA-TR | 0 | Tape & Reel | 1 | 675 | Plating | No |
| CLP-106-02-S-D-BE-P-TR | 0 | Tape & Reel | 1 | 1600 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (675 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |