CLP-107-02-F-D-A - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Ships Tomorrow: 24 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.086 | $2.605 | $2.187 | $1.787 | $1.559 | $1.324 | $1.134 | $0.931 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-107-02-F-D-A-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLP-107-02-F-D-A-TR | 0 | Tape & Reel | 1 | 1025 | Packaging | No |
| CLP-107-02-H-D-A | 0 | Tube | 1 | 62 | Plating | No |
| CLP-107-02-L-D-A | 0 | Tube | 1 | 62 | Plating | No |
| CLP-107-02-S-D-A | 0 | Tube | 1 | 62 | Plating | No |
| CLP-107-02-G-D-A | 0 | Tube | 1 | 62 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (62 parts per package) |