CLP-107-02-G-D-PA-FR - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 675 | 1350 | 2025 | 5400 | 10125 |
| Price | $2.363 | $2.061 | $1.747 | $1.490 | $1.221 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-107-02-G-D-PA | 0 | Tray | 102 | 102 | Packaging | No |
| CLP-107-02-G-D-PA-TR | 0 | Tape & Reel | 1 | 675 | Packaging | No |
| CLP-107-02-G-D-K-FR | 0 | Tape & Reel | 1600 | 1600 | PickAndPlacePad | No |
| CLP-107-02-G-D-P-FR | 0 | Tape & Reel | 1600 | 1600 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |