CLP-110-02-FM-D-BE-A Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.161 | $3.763 | $3.497 | $3.329 | $2.537 | $2.273 | $1.744 | $1.216 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-110-02-S-D-BE-A | 0 | Tube | 1 | 44 | Plating | No |
| CLP-110-02-G-D-BE-A | 0 | Tube | 1 | 44 | Plating | No |
| CLP-110-02-F-D-BE-A | 0 | Tube | 1 | 44 | Plating | No |
| CLP-110-02-L-D-BE-A | 0 | Tube | 1 | 44 | Plating | No |
| CLP-110-02-H-D-BE-A | 0 | Tube | 1 | 44 | Plating | No |
| CLP-110-02-LTL-D-BE-A | 0 | Tube | 1 | 44 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |