CLP-112-02-L-D-K-TR - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Price | $4.427 | $4.142 | $3.805 | $3.333 | $2.874 | $2.426 | $2.042 | $1.625 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-112-02-L-D-K | 0 | Tube | 1 | 37 | Packaging | No |
| CLP-112-02-L-D-K-FR | 0 | Tape & Reel | 1200 | 1200 | Packaging | No |
| CLP-112-02-S-D-K-TR | 0 | Tape & Reel | 1 | 1200 | Plating | No |
| CLP-112-02-G-D-K-TR | 0 | Tape & Reel | 1 | 1200 | Plating | No |
| CLP-112-02-F-D-K-TR | 0 | Tape & Reel | 1 | 1200 | Plating | No |
| CLP-112-02-L-D-P-TR | 0 | Tape & Reel | 1 | 1200 | PickAndPlacePad | No |
| CLP-112-02-L-D-PA-TR | 0 | Tape & Reel | 1 | 600 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1200 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |