CLP-114-02-S-D Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.878 | $6.580 | $6.150 | $5.451 | $4.663 | $3.922 | $3.263 | $2.539 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-114-02-S-D-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| CLP-114-02-G-D | 0 | Tube | 1 | 32 | Plating | No |
| CLP-114-02-L-D | 0 | Tube | 1 | 32 | Plating | No |
| CLP-114-02-F-D | 0 | Tube | 1 | 32 | Plating | No |
| CLP-114-02-LM-D | 0 | Tube | 1 | 32 | Plating | No |
| CLP-114-02-H-D | 0 | Tube | 1 | 32 | Plating | No |
| CLP-114-02-FM-D | 0 | Tube | 1 | 32 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (32 parts per package) |