CLP-116-02-L-D-PA - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.421 | $5.073 | $4.661 | $4.082 | $3.517 | $2.968 | $2.496 | $1.982 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-116-02-L-D-PA-FR | 0 | Tape & Reel | 700 | 700 | Packaging | No |
| CLP-116-02-L-D-PA-TR | 0 | Tape & Reel | 1 | 700 | Packaging | No |
| CLP-116-02-G-D-PA | 0 | Tray | 68 | 68 | Plating | No |
| CLP-116-02-F-D-PA | 0 | Tray | 68 | 68 | Plating | No |
| CLP-116-02-L-D-K | 0 | Tube | 1 | 28 | PickAndPlacePad | No |
| CLP-116-02-L-D-P | 0 | Tube | 1 | 28 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (68 parts per package) |