CLP-120-02-F-D-PA - 1.27mm/.050in Low Profile Socket Strip, 40 Pin, 2 Row, SMT, Gold Flash/Tin, Pick and Place Pad with A Pin
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 68 | 136 | 476 | 952 | 2448 | 5984 |
| Price | $5.139 | $4.894 | $3.708 | $3.312 | $2.521 | $1.730 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-120-02-F-D-PA-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLP-120-02-F-D-PA-TR | 0 | Tape & Reel | 1 | 725 | Packaging | No |
| CLP-120-02-H-D-PA | 0 | Tray | 68 | 68 | Plating | No |
| CLP-120-02-L-D-PA | 0 | Tray | 68 | 68 | Plating | No |
| CLP-120-02-G-D-PA | 0 | Tray | 68 | 68 | Plating | No |
| CLP-120-02-SM-D-PA | 0 | Tray | 68 | 68 | Plating | No |
| CLP-120-02-LM-D-PA | 0 | Tray | 1 | 68 | Plating | No |
| CLP-120-02-FM-D-PA | 0 | Tray | 1 | 68 | Plating | No |
| CLP-120-02-STL-D-PA | 0 | Tray | 1 | 68 | Plating | No |
| CLP-120-02-F-D-K | 0 | Tube | 1 | 22 | PickAndPlacePad | No |
| CLP-120-02-F-D-P | 0 | Tube | 1 | 22 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (68 parts per package) |
