CLP-125-02-G-D-BE-PA - 1.27mm/.050in Low Profile Socket Strip, 50 Pin, 2 Row, SMT, 10µin Gold/Flash, Bottom Entry, Pick and Place Pad with A Pin
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 68 | 136 | 476 | 952 | 3740 |
| Price | $8.645 | $6.531 | $5.825 | $4.416 | $3.006 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-125-02-G-D-BE-PA-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLP-125-02-G-D-BE-PA-TR | 0 | Tape & Reel | 1 | 750 | Packaging | No |
| CLP-125-02-F-D-BE-PA | 0 | Tray | 1 | 68 | Plating | No |
| CLP-125-02-L-D-BE-PA | 0 | Tray | 1 | 68 | Plating | No |
| CLP-125-02-G-D-BE-P | 0 | Tube | 1 | 18 | PickAndPlacePad | No |
| CLP-125-02-G-D-BE-K | 0 | Tube | 1 | 18 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (68 parts per package) |
