CLP-125-02-LM-DH - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Price | $9.568 | $9.154 | $8.555 | $7.583 | $6.364 | $5.303 | $4.283 | $3.140 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-125-02-LM-DH-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLP-125-02-LM-DH-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| CLP-125-02-F-DH | 0 | Tube | 1 | 18 | Plating | No |
| CLP-125-02-L-DH | 0 | Tube | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (18 parts per package) |