CLP-130-02-F-D-A-P - 1.27mm/.050in Low Profile Socket Strip, 60 Pin, 2 Row, SMT, Gold Flash/Tin, A Pin, Pick and Place Pad
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.961 | $6.660 | $6.224 | $5.517 | $4.775 | $4.038 | $3.416 | $2.746 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-130-02-F-D-A-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLP-130-02-F-D-A-P-TR | 0 | Tape & Reel | 1 | 1475 | Packaging | No |
| CLP-130-02-S-D-A-P | 0 | Tube | 1 | 15 | Plating | No |
| CLP-130-02-L-D-A-P | 0 | Tube | 1 | 15 | Plating | No |
| CLP-130-02-G-D-A-P | 0 | Tube | 1 | 15 | Plating | No |
| CLP-130-02-F-D-A-K | 0 | Tube | 1 | 15 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (15 parts per package) |
