CLP-130-02-FM-D - Low Profile Dual-Wipe Socket, .050" Pitch
The CLP series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLP utilizes the Samtec Tiger Claw™ dual-wipe contact system to allow for "pass-through" contact arrangements.
Features
Dual vertical and horizontal row available
Low profile dual wipe Tiger Claw™ contact
Up to 8 Gbps performance
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Meets or exceeds MIL-DTL-55302 testing
Top or bottom entry styles
Extended Life Product™ (E.L.P.™)
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
| Price | $6.379 | $6.104 | $5.704 | $5.056 | $4.324 | $3.638 | $3.026 | $2.355 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLP-130-02-LM-D | 0 | Tube | 1 | 15 | Plating | No |
| CLP-130-02-H-D | 0 | Tube | 1 | 15 | Plating | No |
| CLP-130-02-S-D | 0 | Tube | 1 | 15 | Plating | No |
| CLP-130-02-G-D | 0 | Tube | 1 | 15 | Plating | No |
| CLP-130-02-F-D | 0 | Tube | 1 | 15 | Plating | No |
| CLP-130-02-L-D | 0 | Tube | 1 | 15 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (15 parts per package) |