CLT-105-02-LM-D-P-TR - Low Profile Dual Wipe Socket, 2.00 mm Pitch
The CLT series is rugged and reliable printed circuit board mount socket. Suitable for top- and bottom-entry applications, the CLT utilizes the Samtec Tiger Claw™ dual wipe contact system to allow for "pass-through" contact arrangements.
Features
Special Features: Top and bottom entry pass-through options
Termination: Through-hole, surface mount
Up to 8 Gbps performance
Orientation: Vertical
Contact System: Tiger Claw™
Application: Double row to 100 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.555 | $2.285 | $1.940 | $1.747 | $1.472 | $1.212 | $0.990 | $0.773 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| CLT-105-02-LM-D-P | 0 | Tube | 1 | 56 | Packaging | No |
| CLT-105-02-LM-D-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| CLT-105-02-F-D-P-TR | 0 | Tape & Reel | 1 | 1650 | Plating | No |
| CLT-105-02-G-D-P-TR | 0 | Tape & Reel | 1 | 1650 | Plating | No |
| CLT-105-02-H-D-P-TR | 0 | Tape & Reel | 1 | 1650 | Plating | No |
| CLT-105-02-L-D-P-TR | 0 | Tape & Reel | 1 | 1650 | Plating | No |
| CLT-105-02-S-D-P-TR | 0 | Tape & Reel | 1 | 1650 | Plating | No |
| CLT-105-02-FM-D-P-TR | 0 | Tape & Reel | 1 | 1650 | Plating | No |
| CLT-105-02-LM-D-K-TR | 0 | Tape & Reel | 1 | 1650 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (1650 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
