DCH-04-06.0-T-PF-1-4-S - 2.00 mm High-Speed Press-Fit Twinax Cable Assembly
Features
100 ohm differential pair signal routing
2.00 mm (.0787") pitch
30 AWG twinax cable
High-Retention, press-fit termination to PCB
Ultra low 3 mm profile
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| DCH-04-05.0-T-PF-1-4-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| DCH-04-04.5-T-PF-1-4-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| DCH-04-07.5-T-PF-1-4-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| DCH-04-08.0-T-PF-1-4-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| DCH-04-08.1-T-PF-1-4-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| DCH-04-08.2-T-PF-1-4-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| DCH-04-02.0-T-PF-1-4-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| DCH-04-12.0-T-PF-1-4-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
