Press-fit termination to the PCB board
Ultra low 3 mm profile
Supports and surpasses PCIe® 3.0 speed at 2 meters
100 ohm differential pair signal routing
30 AWG twinax ribbon cable
High-speed, low cost direct connect cables with press-fit termination directly to the PCB.
Features
Downloads & Resources
Literature
Technical Documents
Products
DCH
2.00 mm High-Speed Press-Fit Twinax Cable Assembly
Features
100 ohm differential pair signal routing
2.00 mm (.0787") pitch
30 AWG twinax cable
High-Retention, press-fit termination to PCB
Ultra low 3 mm profile
Contact Sales
More High-Speed Assemblies
- SEARAY™ High Density Array Cable Assemblies
- SEARAY™ 0.80 mm Pitch High-Density Array Cable Assemblies
- Q Series® High Speed Ground Plane Cables
- Q Rate® Slim High-Speed Cables & Connectors
- Edge Card Twinax High-Speed Cable Assemblies
- PCI Express® Cables and Connectors
- FireFly™ Optical Transceivers
- Razor Beam™ Self Mating High Speed Rugged Cables
- Edge Rate® High-Speed Cable Assemblies
- Low Cost Coax
- Direct Connect Cables
- Eye Speed® I/O Cable Assemblies
- Eye Speed® HD